Skip to main content

Features

  • IEC61000 ESD protection on RS-485 I/O pins ±15kV
    • Class 3 ESD level on all other pins >7kV HBM
  • Full fail-safe (open, short, terminated/floating) receivers
  • Hot plug - Tx and Rx outputs remain three-state during power-up (only versions with output enable pins)
  • True 1/8 unit load allows up to 256 devices on the bus
  • Single 3.3V supply
  • High data rates up to 20Mbps
  • Low quiescent supply current 800µA (Max)
    • Ultra low shutdown supply current 10nA
  • -7V to +12V common-mode input/output voltage range
  • Half and full duplex pinouts
  • Three state Rx and Tx outputs available
  • Current limiting and thermal shutdown for driver overload protection
  • Tiny MSOP packages consume 50% less board space
  • Pb-free (RoHS compliant)

Description

The Renesas ISL317xE are ±15kV IEC61000 ESD protected, 3. 3V powered single transceivers that meet both the RS-485 and RS-422 standards for balanced communication. These devices have very low bus currents (+125µA/-100µA), so they present a true “1/8 unit load” to the RS-485 bus. This allows up to 256 transceivers on the network without violating the RS-485 specification's 32 unit load maximum, and without using repeaters. For example, in a remote utility meter reading system, individual meter readings are routed to a concentrator using an RS-485 network, so the high allowed node count minimizes the number of repeaters required. Receiver (Rx) inputs feature a “Full Fail-Safe” design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or terminated but undriven. Hot Plug circuitry ensures that the Tx and Rx outputs remain in a high impedance state while the power supply stabilizes. The ISL3170E through ISL3175E utilize slew rate limited drivers which reduce EMI, and minimize reflections from improperly terminated transmission lines, or unterminated stubs in multidrop and multipoint applications. Slew rate limited versions also include receiver input filtering to enhance noise immunity in the presence of slow input signals. The ISL3170E, ISL3171E, ISL3173E, ISL3174E, ISL3176E, and ISL3177E are configured for full duplex (separate Rx input and Tx output pins) applications. The half duplex versions multiplex the Rx inputs and Tx outputs to allow transceivers with output disable functions in 8 Ld packages.

Parameters

Attributes Value
Transmitters (#) 1
Receivers (#) 1
Devices Allowed on Bus 256
Half/Full Duplex Half
Supply Voltage Vcc Range 3-3.6
High ESD Protection Yes-IEC61000
Hot Plug Yes
Data Rate (Mbps) 0.25
Slew Rate Limited Yes
Tx/Rx Enable Yes
IS Enabled/Disabled 510/480 µA
SHDN ICC 0.01 µA
VL Pin No
Advanced Features Ruggedized

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
MSOP 3.0 x 3.0 x 0.00 8 0.7
SOICN 4.9 x 3.9 x 0.00 8 1.3

Application Block Diagrams

Interactive block diagram of the autonomous mobile robot system combines  DRP-AI accelerator with Arm Cortex-R8 for real-time vision processing and system control.
Autonomous Mobile Robot (AMR)
AI-enabled AMR system with real-time control, scalable power, and compact design.
Interactive block diagram of the robotic arm system with AI-powered vision and real-time motion control.
Robotic Standard Arm System
Robotic arm system with AI-powered vision and real-time motion control.
AI drawing robot arm interactive block diagram features a high-performance MCU, advanced AI/ML capabilities, and precision motor control.
AI Drawing Robot Arm
AI-driven robot arm with precision motor control and smart image processing for creative automation.
Robotic hand interactive block diagram with precise control, real-time feedback, and advanced sensor integration support.
Dexterous Hand
This robotic hand system comes with 6-cylinder control, micro-ROS support, and modular sensor integration.
AC Servo block diagram integrates motor control with EtherCAT design and utilizes a high-performance MPU.
AC Servo
This AC servo system offers cost-effective and high-speed motor control with EtherCAT design.
Magnetic Flow Meter Block Diagram
Magnetic Flow Meter
Magnetic flow meters ensure precise flow measurement using electromagnetic induction, ideal for various industries.
Smart Thermostat Block Diagram
Smart Thermostat
IoT-enabled smart thermostat offers remote monitoring, and energy efficiency, and supports rapid prototyping tools.
Industrial Precision Temperature Control Block Diagram
Industrial Precision Temperature Control
This system is ideal for industrial control processes providing accurate temperature measurements with a minimal number of components.

Additional Applications

  • Automated utility meter reading systems
  • High node count systems
  • Field bus networks
  • Security camera networks
  • Building environmental control/lighting systems
  • Industrial/process control networks

Applied Filters: