Features
- 60mApp receiver sensitivity for 10^-12 BER at 28Gbps
- Greater than 2.4mApp overload
- 141mW per channel power consumption with low power setting
- Automatic Gain and Threshold Controls
- Adjustable output swing size and pre-emphasis mode
- Signal Detect Programmable threshold with SQUELCH function
- Independent RSSI
- Optimized for isolated and common cathode photo-detector arrays from multiple vendors
- Control lines accessible on both sides of the chip
- QSFP MSA compliance
Description
The HXR8212 Trans-impedance Limiting Amplifier array is a member of IDT’s family of Optical Receiver Transmitter Array (ORTA) products targeted at the parallel optical links market. Together with a PIN detector array or discrete detectors, high-capacity, high-availability optical links can be designed for telecom and datacom applications. The 3.3V SiGe device integrates the transimpedance preamplifier, the limiting post-amplifier and a versatile CML output stage for four optical channels.
Package Options
| Pkg. Type |
|---|
| BOARD |
Applied Filters: