Skip to main content
Renesas Electronics Corporation
16-Bit CMOS Microprocessor

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:HVW
Lead Count (#):40
Pkg. Dimensions (mm):50.8 x 15.1 x 2.41
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.31.0050

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)40
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)50.8 x 15.1 x 2.41
DLA SMD5962-95722
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)SEL free
Length (mm)50.8
Qualification LevelQML Class Q (military),QML Class V (space)
RatingHarsh Environment
TID HDR (krad(Si))100
Thickness (mm)2.41
Width (mm)15.1

Description

Support is limited to customers who have already adopted these products.

The Intersil HS-80C86RH high performance radiation hardened 16-bit CMOS CPU is manufactured using a hardened field, self aligned silicon gate CMOS process. Two modes of operation, MINimum for small systems and MAXimum for larger applications such as multiprocessing, allow user configuration to achieve the highest performance level. Industry standard operation allows use of existing NMOS 8086 hardware and software designs. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95722.