Skip to main content

Features

  • Electrically Screened to SMD # 5962-95722
  • QML Qualified per MIL-PRF-38535 Requirements
  • Radiation Performance
  • Latch Up Free EPl-CMOS
  • Total Dose 100 krad(Si) (Max)
  • Transient Upset >108 rad(Si)/s
  • Low Power Operation
  • ICCSB 500µA (Max)
  • ICCOP 12mA/MHz (Max)
  • Pin Compatible with NMOS 8086 and Intersil 80C86
  • Completely Static Design DC to 5MHz
  • 1MB Direct Memory Addressing Capability
  • 24 Operand Addressing Modes
  • Bit, Byte, Word, and Block Move Operations
  • 8-Bit and 16-Bit Signed/Unsigned Arithmetic
  • Binary or Decimal
  • Multiply and Divide
  • Bus-Hold Circuitry Eliminates Pull-up Resistors for CMOS Designs
  • Hardened Field, Self-Aligned, Junction-Isolated CMOS Process
  • Single 5V Power Supply
  • Military Temperature Range -35°C to 125°C
  • Minimum LET for Single Event Upset 6MEV/mg/cm2 (Typ)

Description

Support is limited to customers who have already adopted these products.

The Intersil HS-80C86RH high performance radiation hardened 16-bit CMOS CPU is manufactured using a hardened field, self aligned silicon gate CMOS process. Two modes of operation, MINimum for small systems and MAXimum for larger applications such as multiprocessing, allow user configuration to achieve the highest performance level. Industry standard operation allows use of existing NMOS 8086 hardware and software designs. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95722.

Applied Filters: