| CAD Model: | View CAD Model |
| Pkg. Type: | SBDIP |
| Pkg. Code: | HSG |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 7 x 19 x 5.08 |
| Pitch (mm): | 2.54 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| RoHS (HS1-5104ARH-T) | EnglishJapanese |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SBDIP |
| Lead Count (#) | 14 |
| Pkg. Dimensions (mm) | 7 x 19 x 5.08 |
| DLA SMD | 5962-95690 |
| Pb (Lead) Free | Yes |
| MOQ | 450 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| AVOL (dB) | 92 |
| Bandwidth (MHz) | 8 |
| CMRR (dB) | 80 |
| Channels (#) | 4 |
| IBIAS (max) (nA) | 550 |
| IOUT (Max) (mA) | 10 |
| IS per Amp (mA) | 1.875 |
| Lead Compliant | No |
| Length (mm) | 7 |
| Noise VN (nV/√Hz) | 6 |
| Offset Voltage (Max) (mV) | 5 |
| PSRR (db) | 80 |
| Qualification Level | QML Class T (Space Lower Level), QML Class V (Space) |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Rating | Space |
| SMD URL | 5962-95690 |
| Slew Rate (V/µs) | 3 |
| Supply Voltage Vs Range | 10-10 |
| TID HDR (krad(Si)) | 100 |
| Tape & Reel | No |
| Thickness (mm) | 5.08 |
| VS (Max) (V) | 30 |
| VS (Min) (V) | 10 |
| Width (mm) | 19 |
Support is limited to customers who have already adopted these products.
The HS-5104ARH is a radiation hardened, monolithic quad operational amplifier that provides highly reliable performance in harsh radiation environments. Excellent noise characteristics coupled with a unique array of dynamic specifications make these amplifiers well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes these devices immune to Single Event Latch-Up. The HS-5104ARH shows almost no change in offset voltage after exposure to 100kRAD(Si) gamma radiation, with only a minor increase in current. Complementing these specifications is a post radiation open loop gain in excess of 40k. This quad operational amplifier is available in an industry standard pinout, allowing for immediate interchangeability with most other quad operational amplifiers.