Skip to main content
Renesas Electronics Corporation
Radiation Hardened, Low Noise Quad Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:HSG
Lead Count (#):14
Pkg. Dimensions (mm):19.0 x 7.4 x 2.41
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)14
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)19.0 x 7.4 x 2.41
Pitch (mm)2.5
DLA SMD5962-95690
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)92
Bandwidth (MHz)8
CMRR (dB)80
Channels (#)4
IBIAS (max) (nA)550
IOUT (Max) (mA)10
IS per Amp (mA)1.875
Length (mm)19
Noise VN (nV/√Hz)6
Offset Voltage (Max) (mV)5
PSRR (db)80
Qualification LevelClass V
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
RatingSpace
SMD URL5962-95690
Slew Rate (V/µs)3
Supply Voltage Vs Range10-10
TID HDR (krad(Si))100
Thickness (mm)2.41
VS (Max) (V)30
VS (Min) (V)10
Width (mm)7.4

Description

Support is limited to customers who have already adopted these products.

The HS-5104ARH is a radiation hardened, monolithic quad operational amplifier that provides highly reliable performance in harsh radiation environments. Excellent noise characteristics coupled with a unique array of dynamic specifications make these amplifiers well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes these devices immune to Single Event Latch-Up. The HS-5104ARH shows almost no change in offset voltage after exposure to 100kRAD(Si) gamma radiation, with only a minor increase in current. Complementing these specifications is a post radiation open loop gain in excess of 40k. This quad operational amplifier is available in an industry standard pinout, allowing for immediate interchangeability with most other quad operational amplifiers.