| CAD Model: | View CAD Model |
| Pkg. Type: | SBDIP |
| Pkg. Code: | HSG |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 19.0 x 7.4 x 2.41 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.33.0001 |
| Pkg. Type | SBDIP |
| Lead Count (#) | 14 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pkg. Dimensions (mm) | 19.0 x 7.4 x 2.41 |
| Pitch (mm) | 2.5 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| AVOL (dB) | 92 |
| Bandwidth (MHz) | 8 |
| CMRR (dB) | 80 |
| Channels (#) | 4 |
| IBIAS (max) (nA) | 550 |
| IOUT (Max) (mA) | 10 |
| IS per Amp (mA) | 1.875 |
| Length (mm) | 19 |
| Noise VN (nV/√Hz) | 6 |
| Offset Voltage (Max) (mV) | 5 |
| PSRR (db) | 80 |
| Qualification Level | EM |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Rating | Space |
| Slew Rate (V/µs) | 3 |
| Supply Voltage Vs Range | 10-10 |
| TID HDR (krad(Si)) | 100 |
| Thickness (mm) | 2.41 |
| VS (Max) (V) | 30 |
| VS (Min) (V) | 10 |
| Width (mm) | 7.4 |
Support is limited to customers who have already adopted these products.
The HS-5104ARH is a radiation hardened, monolithic quad operational amplifier that provides highly reliable performance in harsh radiation environments. Excellent noise characteristics coupled with a unique array of dynamic specifications make these amplifiers well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes these devices immune to Single Event Latch-Up. The HS-5104ARH shows almost no change in offset voltage after exposure to 100kRAD(Si) gamma radiation, with only a minor increase in current. Complementing these specifications is a post radiation open loop gain in excess of 40k. This quad operational amplifier is available in an industry standard pinout, allowing for immediate interchangeability with most other quad operational amplifiers.