Skip to main content

Features

  • Electrically screened to DLA SMD# 5962-95813
  • QML, per MIL-PRF-38535
  • Radiation performance
    • Total dose: 3x105rad(Si)
    • SEE: For LET = 60MeV•cm2/mg at 60° incident angle, <150pC charge transferred to the output of an off switch (based on SOI design calculations)
  • No latch-up, dielectrically isolated device islands
  • Pinout and functionally compatible with Renesas HS-303RH and HI-303 series analog switches
  • Analog signal range equal to the supply voltage range
  • Low leakage: 100nA (max, post-rad)
  • Low rON: 70Ω (max, post-rad)
  • Low standby supply current: +150μA/-100μA (max, post-rad)
 

Description

The HS-303ARH, HS-303AEH, HS-303BRH, HS-303BEH analog switches are monolithic devices fabricated using the Renesas dielectrically isolated Radiation Hardened Silicon Gate (RSG) process technology to ensure latch-up free operation. They are pinout compatible and functionally equivalent to the HS-303RH, but offer improved 300kRAD(Si) total dose capability. These switches offer low-resistance switching performance for analog voltages up to the supply rails. ON-resistance is low and stays reasonably constant over the full range of operating voltage and current. ON-resistance also stays reasonably constant when exposed to radiation. Break-before-make switching is controlled by 5V digital inputs. The HS-303ARH and HS-303AEH should be operated with nominal ±15V supplies, while the HS-303BRH and HS-303BEH should be operated with nominal ±12V supplies.

Parameters

AttributesValue
RatingSpace
Switches (#)2
RON (max) (ohms)70
Supply Voltage (min) (V)-15 - -15
Supply Voltage (max) (V)15 - 15
Turn-Off Time (max) (ns)450
tOFF (max, post-rad) (ns)450
Turn-On Time (max) (ns)500
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)DSEE Free (DI)
FlowRH Hermetic
Qualification LevelClass V
Die Sale Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP9.9 x 6.6 x 0.00141.3
DIE
SBDIP17.8 x 7.5 x 2.41142.5

Applied Filters: