Skip to main content

Features

  • Electrically screened to SMD # 5962-95689
  • QML qualified per MIL-PRF-38535 requirements
  • 1.2 micron radiation hardened CMOS
  • Low stand-by current: 13mA (max)
  • Operating supply range: 3.0V to 3.6V
  • Differential input voltage thresholds: ±400mV
  • CMOS output levels: VOH > 2.55V, VOL < 0.4V
  • Input fail-safe circuitry
  • High impedance inputs when disabled or powered-down
  • Radiation acceptance testing ‒ HS-26CLV32RH
    • HDR (50-300rad (Si)/s): 300krad(Si)
  • Radiation acceptance testing ‒ HS-26CLV32EH
    • HDR (50-300rad(Si)/s): 300krad(Si)
    • LDR (0.01rad(Si)/s): 50krad(Si)
  • SEL immune to LET: 100MeV•cm2 /mg
  • Full -55°C to +125°C military temperature range
  • Pb-free (RoHS compliant)

Description

The Intersil HS-26CLV32RH, HS-26CLV32EH are radiation hardened 3.3V quad differential line receivers designed for digital data transmission over balanced lines, in low voltage, RS-422 protocol applications. Radiation hardened CMOS processing assures low power consumption, high-speed, and reliable operation in the most severe radiation environments. The HS-26CLV32RH, HS-26CLV32EH have an input sensitivity of 200mV (typical) over a common-mode input voltage range of -4V to +7V. The receivers are also equipped with input fail-safe circuitry, which causes the outputs to go to a logic “1” when the inputs are open. The device has unique inputs that remain high impedance when the receiver is disabled or powered-down, maintaining signal integrity in multi-receiver applications. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed must be used when ordering.

Parameters

Attributes Value
Rating Space
Input High Voltage Range VDD to 0.7 VDD
Input Low Voltage Range 0 to 0.3 VDD Max
Output High Voltage (V) 2.55
Output Low Voltage (V) 0.4
Supply Voltage (min) (V) 3 - 3
Supply Voltage (max) (V) 3.6 - 3.6
Temp. Range (°C) -55 to +125°C
TID HDR (krad(Si)) 300
TID LDR (krad(Si)) 50
DSEE (MeV·cm2/mg) 100
Flow RH Hermetic
Qualification Level Class V
Die Sale Availability? Yes
PROTO Availability? Yes

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
CFP 10.4 x 6.9 x 0.00 16 1.3
DIE
SBDIP 20.3 x 7.5 x 2.41 16 2.5

Applications

  • Line receiver for MIL-STD-1553 serial data bus

Applied Filters: