Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:DAV
Lead Count (#):16
Pkg. Dimensions (mm):7 x 20 x 5.08
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)16
Pkg. Dimensions (mm)7 x 20 x 5.08
DLA SMD5962R9568901TEC
Pb (Lead) FreeYes
MOQ450
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)100
Die Sale Availability?No
FlowRH Hermetic
Lead CompliantNo
Length (mm)7
Output High Voltage (V)4.1
Output Low Voltage (V)0.4
PROTO Availability?No
Qualification LevelClass T
RatingSpace
Supply Voltage (max) (V)5.5 - 5.5
Supply Voltage (min) (V)4.5 - 4.5
TID HDR (krad(Si))100
Tape & ReelNo
Thickness (mm)5.08
Width (mm)20

Description

The HS-26C32RH-T is a quad differential line receiver designed for digital data transmission over balanced lines that meets the requirements of EIA Standard RS-422. Radiation hardened CMOS processing assures low power consumption, high speed, and reliable operation in the most severe radiation environments.

The HS-26C32RH-T has an input sensitivity of 200mV (typ.) over the common mode input voltage range of ±7V. The receivers are also equipped with input fail-safe circuitry, which causes the outputs to go to a logic "1" when the inputs are open. Enable and Disable functions are common to all four receivers.