Skip to main content

Features

  • QML Class T, Per MIL-PRF-38535
  • Radiation performance
  • Gamma dose 1 x 105 RAD(Si)
  • SEU and SEL immune to 100MeV/mg/cm2
  • EIA RS-422 compatible inputs
  • CMOS compatible Enable inputs
  • Input fail-safe circuitry
  • High impedance inputs when disabled or powered down
  • Low power dissipation 138mW standby (Max)
  • Single 5V supply
  • Full -55 °C to 125 °C military temperature range
  • Electrically screened to SMD # 5962-95689

Description

The HS-26C32RH-T is a quad differential line receiver designed for digital data transmission over balanced lines that meets the requirements of EIA Standard RS-422. Radiation hardened CMOS processing assures low power consumption, high speed, and reliable operation in the most severe radiation environments.

The HS-26C32RH-T has an input sensitivity of 200mV (typ.) over the common mode input voltage range of ±7V. The receivers are also equipped with input fail-safe circuitry, which causes the outputs to go to a logic "1" when the inputs are open. Enable and Disable functions are common to all four receivers.

Parameters

Attributes Value
Rating Space
Input High Voltage Range VDD to 0.7 VDD
Input Low Voltage Range 0 to 0.3 VDD Max
Output High Voltage (V) 4.1
Output Low Voltage (V) 0.4
Supply Voltage (min) (V) 4.5 - 4.5
Supply Voltage (max) (V) 5.5 - 5.5
Temp. Range (°C) -55 to +125°C
TID HDR (krad(Si)) 100
DSEE (MeV·cm2/mg) 100
Flow RH Hermetic
Qualification Level Class T
Die Sale Availability? No
PROTO Availability? No

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
CFP 7 x 10 x 2.92 16
SBDIP 7 x 20 x 5.08 16

Applications

  • Line Receiver for MIL-STD-1553 serial data bus

Applied Filters: