Skip to main content

Features

  • Electrically Screened to SMD # 5962-95689
  • QML qualified per MIL-PRF-38535 requirements
  • 1.2 micron radiation hardened CMOS
  • Total dose: 300 krad(Si) (max)
  • Latch-up free
  • EIA RS-422 compatible inputs
  • CMOS compatible outputs
  • Input fail safe circuitry
  • High impedance inputs when disabled or powered down
  • Low power dissipation 138mW standby (max)
  • Single 5V supply
  • Full -55°C to +125°C military temperature range

Description

The Intersil HS-26C32RH, HS-26C32EH are differential line receivers designed for digital data transmission over balanced lines and meets the requirements of EIA Standard RS-422. Radiation hardened CMOS processing assures low power consumption, High-Speed, and reliable operation in the most severe radiation environments. The HS-26C32RH, HS-26C32EH have an input sensitivity typically of 200mV over the common mode input voltage range of ±7V. The receivers are also equipped with input fail safe circuitry, which causes the outputs to go to a logic “1” when the inputs are open. Enable and Disable functions are common to all four receivers. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed in the “Ordering Information” table must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95689.

Parameters

Attributes Value
Rating Space
Input High Voltage Range VDD to 0.7 VDD
Input Low Voltage Range 0 to 0.3 VDD Max
Output High Voltage (V) 4.1
Output Low Voltage (V) 0.4
Supply Voltage (min) (V) 4.5 - 4.5
Supply Voltage (max) (V) 5.5 - 5.5
Temp. Range (°C) -40 to +85°C, -55 to +125°C
TID HDR (krad(Si)) 300
DSEE (MeV·cm2/mg) 100
Flow RH Hermetic
Qualification Level Class Q, Class V, EM
Die Sale Availability? Yes
PROTO Availability? Yes

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
CFP 10.4 x 6.9 x 0.00 16 1.3
DIE
SBDIP 20.3 x 7.5 x 2.41 16 2.5

Applications

  • Line Receiver for MIL-STD-1553 Serial Data Bus

Applied Filters: