Skip to main content
Renesas Electronics Corporation
Quad, 5.0V Differential Line Driver, CMOS Enable Class T Datasheet

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:DAV
Lead Count (#):16
Pkg. Dimensions (mm):7 x 20 x 5.08
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)16
Pkg. Dimensions (mm)7 x 20 x 5.08
DLA SMD5962R9666301TEC
Pb (Lead) FreeYes
MOQ450
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)100
Die Sale Availability?No
FlowRH Hermetic
Input High Voltage Range0.7 VDD
Input Low Voltage Range0.3 VDD
Input Rise and Fall Time (ns)500
Lead CompliantNo
Length (mm)7
Max Power Dissipation (mW)2.75
Models AvailableIBIS
PROTO Availability?No
Qualification LevelClass T
RatingSpace
SMD URL5962-96663
Supply Voltage (V)5 - 5
Supply Voltage (max) (V)5.5 - 5.5
Supply Voltage (min) (V)4.5 - 4.5
TID HDR (krad(Si))100
Tape & ReelNo
Thickness (mm)5.08
Width (mm)20

Description

Intersil's Satellite Applications Flow™ (SAF) devices are fully tested and guaranteed to 100kRAD total dose. These QML Class T devices are processed to a standard flow intended to meet the cost and shorter lead-time needs of large volume satellite manufacturers, while maintaining a high level of reliability. The Intersil HS-26C31RH-T is a Quad Differential Line Driver designed for digital data transmission over balanced lines and meets the requirements of EIA Standard RS-422. Radiation Hardened CMOS processing assures low power consumption, High-Speed, and reliable operation in the most severe radiation environments. The HS-26C31RH-T accepts CMOS inputs and converts them to RS-422 compatible outputs. This circuit uses special outputs that enable the drivers to power down without loading down the bus. Enable and disable pins allow several devices to be connected to the same data source and addressed independently.