Features
- QML Class T, Per MIL-PRF-38535
- Radiation Performance
- Gamma Dose 1 x 105 RAD(Si)
- SEU and SEL Immune to 100MeV/mg/cm2
- EIA RS-422 Compatible Outputs (Except for IOS)
- CMOS Compatible Inputs
- High Impedance Outputs when Disabled or Powered Down
- Low Power Dissipation 2.75mW Standby (Max)
- Single 5V Supply
- Low Output Impedance 10Ω or Less
- Full -55°C to +125°C Military Temperature Range
- Electrically screened to SMD# 5962-96663
Description
Intersil's Satellite Applications Flow™ (SAF) devices are fully tested and guaranteed to 100kRAD total dose. These QML Class T devices are processed to a standard flow intended to meet the cost and shorter lead-time needs of large volume satellite manufacturers, while maintaining a high level of reliability. The Intersil HS-26C31RH-T is a Quad Differential Line Driver designed for digital data transmission over balanced lines and meets the requirements of EIA Standard RS-422. Radiation Hardened CMOS processing assures low power consumption, High-Speed, and reliable operation in the most severe radiation environments. The HS-26C31RH-T accepts CMOS inputs and converts them to RS-422 compatible outputs. This circuit uses special outputs that enable the drivers to power down without loading down the bus. Enable and disable pins allow several devices to be connected to the same data source and addressed independently.
Parameters
| Attributes | Value |
|---|---|
| Rating | Space |
| Input High Voltage Range | 0.7 VDD |
| Input Low Voltage Range | 0.3 VDD |
| Supply Voltage (min) (V) | 4.5 - 4.5 |
| Supply Voltage (max) (V) | 5.5 - 5.5 |
| Temp. Range (°C) | -55 to +125°C |
| TID HDR (krad(Si)) | 100 |
| DSEE (MeV·cm2/mg) | 100 |
| Flow | RH Hermetic |
| Qualification Level | Class T |
| Die Sale Availability? | No |
| PROTO Availability? | No |
Applications
- Line Transmitter for MIL-STD-1553 Serial Data Bus
Applied Filters: