Skip to main content
Renesas Electronics Corporation
High Speed +5V Powered RS-232 Transmitters/Receivers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MHW
Lead Count (#):16
Pkg. Dimensions (mm):10.3 x 7.5 x 0.20
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)10.3 x 7.5 x 0.20
Pitch (mm)1.3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Auto ShutdownNo
Charge-pump Capacitance Value (µF)0.1
Data Rate (Mbps)0.23
Data Rate RS-485/RS-2320.23
ESD Level (contact discharge)±8kV
ESD StandardIEC 61000-4-2
High ESD ProtectionYes
IS Enabled (mA)5
Length (mm)10.3
MOQ4000
Manual ShutdownNo
Pkg. TypeSOICW
Qualification LevelStandard
Receivers (#)2
Rx DisableNo
Supply Voltage Vcc (Min)5
Supply Voltage Vcc (Min) (V)4.5
Thickness (mm)0.2
Transmitters (#)2
Tx/Rx per Port2,2
V.28/V.24 compliantYes
Vcc (V)4.5-5.5
Width (mm)7.5

Description

The HIN232A high-speed RS-232 transmitter/receiver interface circuit meets all ElA high-speed RS-232E and V. 28 specifications, and is particularly suited for those applications where ±12V is not available. They require a single +5V power supply and feature onboard charge pump voltage converters which generate +10V and -10V supplies from the 5V supply. The drivers feature true TTL/CMOS input compatibility, slew rate-limited output, and 300Ω power-off source impedance. The receivers can handle up to ±30V input, and have a 3kΩ to 7kΩ input impedance. The receivers also feature hysteresis to greatly improve noise rejection.