Features
- Meets All RS-232E and V.28 Specifications
- Requires Only 0.1µF or Greater External Capacitors
- High Data Rate 230kbit/s
- Requires Only Single +5V Power Supply
- Onboard Voltage Doubler/Inverter
- Low Power Consumption (Typ) 5mA
- Multiple Drivers
- ±10V Output Swing for +5V Input
- 300Ω Power-Off Source Impedance
- Output Current Limiting
- TTL/CMOS Compatible
- Multiple Receivers
- ±30V Input Voltage Range
- 3kΩ to 7kΩ Input Impedance
- 0.5V Hysteresis to Improve Noise Rejection
- Pb-Free Plus Anneal Available (RoHS Compliant)
Description
The HIN232A high-speed RS-232 transmitter/receiver interface circuit meets all ElA high-speed RS-232E and V. 28 specifications, and is particularly suited for those applications where ±12V is not available. They require a single +5V power supply and feature onboard charge pump voltage converters which generate +10V and -10V supplies from the 5V supply. The drivers feature true TTL/CMOS input compatibility, slew rate-limited output, and 300Ω power-off source impedance. The receivers can handle up to ±30V input, and have a 3kΩ to 7kΩ input impedance. The receivers also feature hysteresis to greatly improve noise rejection.
Parameters
| Attributes | Value |
|---|---|
| Transmitters (#) | 2 |
| Receivers (#) | 2 |
| High ESD Protection | Yes |
| Data Rate (Mbps) | 0.23 |
| Supply Voltage Vcc Range | 4.5-5.5 |
| Manual Shutdown | No |
| Auto Shutdown | No |
| Rx Disable | No |
| Charge-pump Capacitance Value (µF) | 0.1 |
| IS Enabled (mA) | 5 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOICN | 9.9 x 3.9 x 0.00 | 16 | 1.3 |
Applications
- Any system requiring high-speed RS-232 communications port
- Computer - portable, mainframe, laptop
- Peripheral - printers and terminals
- Instrumentation, UPS
- Modems
Applied Filters:
Loading