| CAD Model: | View CAD Model |
| Pkg. Type: | SOICW |
| Pkg. Code: | MHW |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 10.3 x 7.5 x 0.20 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Dimensions (mm) | 10.3 x 7.5 x 0.20 |
| Pitch (mm) | 1.3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | 0 to +70°C |
| Auto Shutdown | No |
| Charge-pump Capacitance Value (µF) | 0.1 |
| Data Rate (Mbps) | 0.23 |
| Data Rate RS-485/RS-232 | 0.23 |
| ESD Level (contact discharge) | ±8kV |
| ESD Standard | IEC 61000-4-2 |
| High ESD Protection | Yes |
| IS Enabled (mA) | 5 |
| Length (mm) | 10.3 |
| MOQ | 3840 |
| Manual Shutdown | No |
| Pkg. Type | SOICW |
| Qualification Level | Standard |
| Receivers (#) | 2 |
| Rx Disable | No |
| Supply Voltage Vcc (Min) | 5 |
| Supply Voltage Vcc (Min) (V) | 4.5 |
| Thickness (mm) | 0.2 |
| Transmitters (#) | 2 |
| Tx/Rx per Port | 2,2 |
| V.28/V.24 compliant | Yes |
| Vcc (V) | 4.5-5.5 |
| Width (mm) | 7.5 |
The HIN232A high-speed RS-232 transmitter/receiver interface circuit meets all ElA high-speed RS-232E and V. 28 specifications, and is particularly suited for those applications where ±12V is not available. They require a single +5V power supply and feature onboard charge pump voltage converters which generate +10V and -10V supplies from the 5V supply. The drivers feature true TTL/CMOS input compatibility, slew rate-limited output, and 300Ω power-off source impedance. The receivers can handle up to ±30V input, and have a 3kΩ to 7kΩ input impedance. The receivers also feature hysteresis to greatly improve noise rejection.