Skip to main content

Features

  • This Circuit is Processed in Accordance to MIL-STD-883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1.
  • No Channel Interaction During Overvoltage
  • Guaranteed rON Matching
  • 44V Maximum Power Supply
  • Break-Before-Make Switching
  • Analog Signal Range: ±15V
  • Access Time (Max): 1.0µs
  • Power Dissipation (Max): 45mW

Description

The HI-548/883 and HI-549/883 are analog multiplexers with active overvoltage protection and guaranteed rON matching. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70VP-P levels with ±15V supplies. Digital inputs will also sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur. Each input presents 1kΩ of resistance under this condition. These features make the HI-548/883 and HI-549/883 ideal for use in systems where the analog inputs originate from external equipment or separately powered circuitry. Both devices are fabricated with 44V Dielectrically Isolated CMOS technology. The HI-548/883 is an 8-channel device, and the HI-549/883 is a 4-channel differential version. If input overvoltage protection is not needed, the HI-508/883 and HI-509/883 multiplexers are recommended. For further information see Application Note AN520.

Parameters

AttributesValue
RatingMIL-STD-883
ConfigurationSingle 8:1
Negative Supply Current (max) (mA)-1
Positive Supply Current (max) (mA)2
Supply Voltage Range (V)±15
Transition Time (max)1µs
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelClass Q
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP19.3 x 7.3 x 0.00162.5
CLCC8.9 x 8.9 x 0.00201.3

Applications

  • Data Acquisition Systems
  • Control Systems
  • Telemetry

Applied Filters: