Skip to main content

Features

  • Analog Overvoltage 70VP-P
  • No Channel Interaction During Overvoltage
  • Maximum Power Supply 44V
  • Fail Safe with Power Loss (No Latch-Up)
  • Break-Before-Make Switching
  • Analog Signal Range ±15V
  • Access Time 500ns
  • Power Dissipation 7.5mW
  • Pb-Free Available (RoHS Compliant)

Description

The HI-506A, HI-507A, HI-508A and HI-509A are analog multiplexers with active overvoltage protection. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70VP-P levels with ±15V supplies. Digital inputs will also sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur. Each input presents 1kΩ of resistance under this condition. These features make the HI-506A, HI-507A, HI-508A and HI-509A ideal for use in systems where the analog inputs originate from external equipment, or separately powered circuitry. All devices are fabricated with 44V dielectrically isolated CMOS technology. The HI-506A is a single 16-channel multiplexer, the HI-507A is an 8-channel differential multiplexer, the HI-508A is a single 8-channel multiplexer and the HI-509A is a differential 4-channel multiplexer. If input overvoltage protection is not needed the HI-506/507/508/509 multiplexers are recommended. For further information see Application Note AN520.

Parameters

AttributesValue
RatingHarsh Environment
ConfigurationSingle 8:1
Negative Supply Current (max) (mA)-1
Positive Supply Current (max) (mA)3
Supply Voltage Range (V)±10
Transition Time (max)1.2µs
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelQML Class Q (military)
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP19.3 x 7.3 x 0.00162.5

Applications

  • Data Acquisition Systems
  • Industrial Controls
  • Telemetry

Applied Filters: