Skip to main content

Features

  • Pb-free available (RoHS compliant)
  • Low on-resistance (RDS(on)): 180Ohm
  • Wide analog signal range: ±15V
  • TTL/CMOS compatible
  • Access time: 250ns
  • Maximum power supply: 44V
  • Break-Before-Make switching
  • No latch-up

Description

The HI-506/883 16-channel monolithic CMOS multiplexer includes an array of eight analog switches, a digital decoder circuit for channel selection, voltage reference for logic thresholds, and an enable input for device selection when several multiplexers are present. The Dielectric Isolation (DI) process used in the fabrication of these devices eliminates the problem of latch-up. DI also offers much lower substrate leakage and parasitic capacitance than conventional junction isolated CMOS.

Parameters

AttributesValue
RatingMIL-STD-883
ConfigurationSingle 16:1
Negative Supply Current (max) (mA)-1
Positive Supply Current (max) (mA)3
Supply Voltage Range (V)±10
Transition Time (max)1.2µs
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelClass Q
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP36.8 x 13.2 x 0.00282.5
CLCC11.4 x 11.4 x 0.00281.3

Applications

  • Data acquisition systems
  • Precision instrumentation
  • Demultiplexing
  • Selector switches

Applied Filters: