Skip to main content
Renesas Electronics Corporation
360MHz, Low Power, Video Operational Amplifier with Output Limiting

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTG
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (HFA1135IBZ96)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-50
3rd Harmonic (dB)-50
Bandwidth (MHz)360
CMRR (dB)50
Channels (#)1
Diff Gain (%)0.02
Diff Phase (°)0.04
Distortion Conditions2Vpp, 10MHz
EnableNo
Gain Min1
IBIAS (nA)6000
IOUT (A)0.06
IS per Amp (mA)6.9
Length (mm)4.9
MOQ2500
Noise VN (nV/√Hz)3.5
Offset Voltage (Max) (mV)5
Output Headroom (V)1.6
PSRR (db)54
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)9 - 11
Slew Rate (V/µs)1200
Thermal ShutdownNo
Topology [Rail 1]CFA
VOUT (V)6.8
VS (Max) (V)11
VS (Min) (V)9
Width (mm)3.9
field__slew_rate_typical_1200

Description

The HFA1135 is a High-Speed, low power current feedback amplifier build with Intersil's proprietary complementary bipolar UHF-1 process. This amplifier features user programmable output limiting, via the VH and VL pins. The HFA1135 is the ideal choice for High-Speed, low power applications requiring output limiting (e. g. flash A/D drivers), especially those requiring fast overdrive recovery times. The limiting function allows the designer to set the maximum and minimum output levels to protect downstream stages from damage or input saturation. The sub-nanosecond overdrive recovery time ensures a quick return to linear operation following an overdrive condition. Component and composite video systems also benefit from this operational amplifier's performance, as indicated by the gain flatness, and differential gain and phase specifications. The HFA1135 is a low power, high performance upgrade for the CLC501 and CLC502.