Skip to main content

Features

  • User Programmable Output Voltage Limiting
  • Fast Overdrive Recovery <1ns
  • Low Supply Current 6.8mA
  • High Input Impedance 2MΩ
  • Wide -3dB Bandwidth 360MHz
  • Very Fast Slew Rate 1200V/µs
  • Gain Flatness (to 50MHz) ±0.07dB
  • Differential Gain 0.02%
  • Differential Phase 0.04 Degrees
  • Pin Compatible Upgrade to CLC501 and CLC502
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

The HFA1135 is a High-Speed, low power current feedback amplifier build with Intersil's proprietary complementary bipolar UHF-1 process. This amplifier features user programmable output limiting, via the VH and VL pins. The HFA1135 is the ideal choice for High-Speed, low power applications requiring output limiting (e. g. flash A/D drivers), especially those requiring fast overdrive recovery times. The limiting function allows the designer to set the maximum and minimum output levels to protect downstream stages from damage or input saturation. The sub-nanosecond overdrive recovery time ensures a quick return to linear operation following an overdrive condition. Component and composite video systems also benefit from this operational amplifier's performance, as indicated by the gain flatness, and differential gain and phase specifications. The HFA1135 is a low power, high performance upgrade for the CLC501 and CLC502.

Applications

  • Flash A/D Drivers
  • High Resolution Monitors
  • Professional Video Processing
  • Video Digitizing Boards/Systems
  • Multimedia Systems
  • RGB Preamps
  • Medical Imaging
  • Hand Held and Miniaturized RF Equipment
  • Battery Powered Communications

Applied Filters: