| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KBP |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 9.8 x 6.5 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CFP |
| Lead Count (#) | 14 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 9.8 x 6.5 x 0.00 |
| DLA SMD | 5962R9572001VXC |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| DSEE (MeV·cm2/mg) | SEL free |
| Length (mm) | 9.8 |
| Qualification Level | QML Class V (space) |
| Rating | Space |
| TID HDR (krad(Si)) | 200 |
| TID LDR (krad(Si)) | ELDRS free |
| Width (mm) | 6.5 |
The Intersil HCS11MS is a radiation hardened triple 3-input AND gate. A high on all inputs forces the output to a high state. The HCS11MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS11MS is supplied in a 14-lead weld seal ceramic flatpack (K suffix) or a weld seal ceramic dual in-line package (D suffix).