Features
- Logic level operation (4 to 6 V Gate drive)
- High endurance capability against to the short circuit
- Built-in the over temperature shut-down circuit
- Latch type shut-down operation (Need 0 voltage recovery)
Description
This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-262 / I2PAK |
| Gate Level | Logic |
| VDSS (Max) (V) | 60 |
| ID (A) | 40 |
| RDS (ON) (Max) @10V (mohm) | 20 |
| RDS (ON) (Max) @4.5V (mohm) | 33 |
| Pch (W) | 50 |
| Series Name | Thermal FETs |
Package Options
| Pkg. Type | Lead Count (#) |
|---|---|
| LDPAK(L) | 4 |
Applied Filters: