Skip to main content

Features

  • Logic level operation (-4 to -6 V Gate drive)
  • High endurance capability against to the short circuit
  • Built–in the over temperature shut–down circuit
  • Latch type shut–down operation (Need 0 voltage recovery)

Description

This FET has the over temperature shut–down capability sensing to the junction temperature. This FET has the built–in over temperature shut–down circuit in the gate area. And this circuit operation to shut–down the gate voltage in case of high junction temperature like applying over power consumption, over current etc.

Parameters

Attributes Value
Qualification Level Automotive
Nch/Pch Pch
Channels (#) 1
Standard Pkg. Type TO-263 / D2PAK
VDSS (Max) (V) -60
ID (A) -40
RDS (ON) (Max) @10V or 8V (mohm) 27
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 50
Pch (W) 50
Series Name Thermal FETs

Package Options

Pkg. Type Lead Count (#)
LDPAK(S)-(1) 4

Applied Filters: