Skip to main content

Features

  • Slew rate: 35V/μs
  • Wide gain bandwidth (AV ≥ 10): 120MHz
  • Low noise: 3.2nV/√Hz at 1kHz
  • Low VOS: 30μV
  • High CMRR: 120dB
  • High gain: 1500V/mV

Description

The HA-5147 operational amplifier features an unparalleled combination of precision DC and wideband High-Speed characteristics. Utilizing the Intersil D. I. technology and advanced processing techniques, this unique design unites low noise (3. 2nV/√Hz) precision instrumentation performance with High-Speed (35V/μs) wideband capability. This amplifier’s impressive list of features include low VOS (30mV), wide gain bandwidth (120MHz), high open loop gain (1500V/mV) and high CMRR (120dB). Additionally, this flexible device operates over a wide supply range (±5V to ±20V) while consuming only 140mW of power. Using the HA-5147 allows designers to minimize errors while maximizing speed and bandwidth in applications requiring gains greater than ten. This device is ideally suited for low level transducer signal amplifier circuits. Other applications which can utilize the HA-5147’s qualities include instrumentation amplifiers, pulse or RF amplifiers, audio preamplifiers and signal conditioning circuits. This device can easily be used as a design enhancement by directly replacing the 725, OP25, OP06, OP07, OP27 and OP37 where gains are greater than ten.

Parameters

AttributesValue
RatingHarsh Environment
Bandwidth (MHz)120
Channels (#)1
CMRR (dB)120
IOUT (mA)0.025
IS per Amp (mA)3.5
Noise VN (nV/√Hz)3.2
Offset Voltage (max)30µV
PSRR (db)96
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)35
Supply Voltage (min) (V)10 - 10
Supply Voltage (max) (V)40 - 40
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelStandard
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP9.7 x 6.3 x 0.0082.5

Applications

  • High Speed Signal Conditioners
  • Wide Bandwidth Instrumentation Amplifiers
  • Low Level Transducer Amplifiers
  • Fast, Low Level Voltage Comparators
  • Highest Quality Audio Preamplifiers
  • Pulse/RF Amplifiers
  • For Further Design Ideas See Application Note AN553

Applied Filters: