Skip to main content

Features

  • Voltage gain: 0.995
  • High input impedance: 3000kΩ
  • Low output impedance: 3Ω
  • Very high slew rate: 1300V/μs
  • Very wide bandwidth: 110MHz
  • High output current: ±200mA
  • Pulsed output current: 400mA
  • Monolithic construction
  • Pb-Free available (RoHS Compliant)

Description

The HA-5002 is a monolithic, wideband, high slew rate, high output current, buffer amplifier. Utilizing the advantages of the Intersil D. I. technologies, the HA-5002 current buffer offers 1300V/μs slew rate with 110MHz of bandwidth. The ±200mA output current capability is enhanced by a 3Ω output impedance. The monolithic HA-5002 will replace the hybrid LH0002 with corresponding performance increases. These characteristics range from the 3000kΩ input impedance to the increased output voltage swing. Monolithic design technologies have allowed a more precise buffer to be developed with more than an order of magnitude smaller gain error. The HA-5002 will provide many present hybrid users with a higher degree of reliability and at the same time increase overall circuit performance. For the military grade product, refer to the HA-5002/883 datasheet.

Parameters

AttributesValue
RatingHarsh Environment
Bandwidth (MHz)110
Channels (#)1
IOUT (mA)200
IS per Amp (mA)8.3
Offset Voltage (max)5mV
PSRR (db)64
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)1300
Supply Voltage (min) (V)10 - 10
Supply Voltage (max) (V)40 - 40
Temp. Range (°C)-40 to +85°C, -55 to +125°C, 0 to +70°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelStandard
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CAN9.1 x 9.1 x 0.0085.1
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • Line driver
  • Data acquisition
  • 110MHz buffer
  • Radar cable driver
  • High power current booster
  • High power current source
  • Sample and holds
  • Video products

Applied Filters: