Skip to main content

Features

  • Bandwidth 12MHz
  • High Input Impedance 500MΩ
  • Low Input Bias Current 1nA
  • Low Input Offset Current 1nA
  • Low Input Offset Voltage 0.5mV
  • High Gain 150kV/V
  • Slew Rate 7V/µs
  • Output Short Circuit Protection
  • Unity Gain Stable

Description

HA-2600 is an internally compensated bipolar operational amplifier that features very high input impedance (500MΩ) coupled with wideband AC performance. The high resistance of the input stage is complemented by low offset voltage (0. 5mV) and low bias and offset current (1nA) to facilitate accurate signal processing. Input offset can be reduced further by means of an external nulling potentiometer. 12MHz unity gain-bandwidth, 7V/µs slew rate and 150kV/V open-loop gain enables the HA-2600 to perform high-gain amplification of fast, wideband signals. These dynamic characteristics, coupled with fast settling times, make this amplifier ideally suited to pulse amplification designs as well as high frequency (e. g. video) applications. The frequency response of the amplifier can be tailored to exact design requirements by means of an external bandwidth control capacitor. In addition to its application in pulse and video amplifier designs, the HA-2600 is particularly suited to other high performance designs such as high-gain low distortion audio amplifiers, high-Q and wideband active filters and high-speed comparators.

Parameters

Attributes Value
Rating Harsh Environment
AVOL (dB) 104
Bandwidth (MHz) 12
Channels (#) 1
CMRR (dB) 100
IOUT (mA) 22
IS per Amp (mA) 3
Noise VN (nV/√Hz) 11
Offset Voltage (max) 500µV
PSRR (db) 90
Rail-to-Rail Input/Output No
Slew Rate (V/µs) 7
Supply Voltage (min) (V) 10 - 10
Supply Voltage (max) (V) 40 - 40
Temp. Range (°C) -55 to +125°C
Flow Harsh Environment & MIL-STD-883
Qualification Level Standard
Die Sale Availability? No
PROTO Availability? No

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
CAN 9.1 x 9.1 x 0.00 8 5.1

Applications

  • Video Amplifier
  • Pulse Amplifier
  • Audio Amplifiers and Filters
  • High-Q Active Filters
  • High-Speed Comparators
  • Low Distortion Oscillators

Applied Filters: