Skip to main content
Renesas Electronics Corporation
32Gbps Single Channel Linear Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-5 to 100°C
Country of Wafer FabricationUSA
Application200Gbps advanced multi-level modulation systems, 400Gbps advanced multi-level modulation systems, Next generation small form factor such as CFP2/4
Channels (#)1
Data Rate Max (Gbps)32
FunctionLinear Driver
MOQ400
Output TypeDifferential
Output Voltage (V)3V
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
Price (USD)$27.72
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The GX72170 is a high-performance linear Mach-Zender Modulator (MZM) driver designed for 100G DP-QPSK and 200G/400G DP-mQAM metro, and long-haul optical Small-Form-Factor (SFF) transmitters.

The GX72170 is a broad band and ultralow power SiGe single-channel amplifier die, and integrates a linear pre-amplifier and a post-amplifier with AC-coupled differential input and differential output interfaces. The device can drive a linear output voltage of 3.0Vppd with differential characteristic impedance of around 50Ω.