Features
- 100Ω differential input / 50Ω differential output impedance
- 0.2 – 0.5Vppd input / 1.5 – 3.0Vppd output
- 22GHz 3dB-bandwidth with gain flatness of ±0.5dB up to 10GHz and less than 2dB peaking form 16 to 24GHz
- 10dB Variable gain control
- Linear operation with less than 3% total harmonic distortion
- Integration of peak detector and temperature monitor
- 420mW power consumption
Description
The GX72170 is a high-performance linear Mach-Zender Modulator (MZM) driver designed for 100G DP-QPSK and 200G/400G DP-mQAM metro, and long-haul optical Small-Form-Factor (SFF) transmitters.
The GX72170 is a broad band and ultralow power SiGe single-channel amplifier die, and integrates a linear pre-amplifier and a post-amplifier with AC-coupled differential input and differential output interfaces. The device can drive a linear output voltage of 3.0Vppd with differential characteristic impedance of around 50Ω.
Parameters
| Attributes | Value |
|---|---|
| Function | Linear Driver |
| Data Rate Max (Gbps) | 32 |
| Channels (#) | 1 |
| Output Type | Differential |
| Output Voltage (V) | 3 |
Package Options
| Pkg. Type |
|---|
| WAFER |
Applied Filters:
Loading