Skip to main content
Renesas Electronics Corporation
4x64Gb/s Linear Differential Driver

Package Information

Pkg. Type:MODULE
Pkg. Code:MOD0
Lead Count (#):108
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Carrier (#)50
Pb (Lead) FreeNo
Temp. Range (°C)-5 to 85°C
Application200G/400G/600G Transponders, QPSK/16QAM/64QAM Transponders, Line
Channels (#)4
Data Rate Max (Gbps)64
FunctionLinear Driver
MOQ50
Output TypeSingle-ended
Output Voltage (V)4.5
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeMODULE
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The GX66471 is a very low-power, high-performance, quad-channel linear driver, designed for 200G/400G optical transmitters for metro applications. The GX66471 is a small form factor (SFF) packaged surface mount device (SMD) with differential inputs and single-ended outputs consisting of 4 x 64Gb/s broadband amplifier channels, each capable of driving a linear output voltage of 4.5Vpp, suitable for multi-level modulation applications.