Features
- Data rate up to 64Gb/s per channel for 200G/400G DP-mQAM applications
- 10dB dynamic range of gain control
- 5W (typ.) PD/channel @ linear 4.5Vpp
- Ultra-low inter-channel cross-talk
- Small form factor SMD
- Internal high-frequency chokes to supplies
- Internally DC-blocked RF inputs and outputs
- Peak detector & reference voltage
Description
The GX66471 is a very low-power, high-performance, quad-channel linear driver, designed for 200G/400G optical transmitters for metro applications. The GX66471 is a small form factor (SFF) packaged surface mount device (SMD) with differential inputs and single-ended outputs consisting of 4 x 64Gb/s broadband amplifier channels, each capable of driving a linear output voltage of 4.5Vpp, suitable for multi-level modulation applications.
Applied Filters:
Loading