Skip to main content
Renesas Electronics Corporation
81 GHz – 86 GHz Medium Power Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWAFER
Carrier TypeWFP
FunctionPower Amplifier
Lead Count (#)0
MOQ100
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Price (USD)$107.5254
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C

Description

The EXP8603 is a GaAs MMIC power amplifier designed for 50-Ohm systems and specified for operation in the 81 to 86 GHz range of E-Band. The EXP8603 enables delivery of 25.5dBm RF output power when driven to 3dB of gain compression and maintains good linearity well below the onset of gain compression. Typical small-signal gain is 18dB with flatness of ±0.6dB over a 1.25GHz window. DC power consumption is as low as 1.9W. The EXP8603 also provides a built-in E-Band power detector and internally de-couples DC from RF input and output ports to simplify system level design.