Skip to main content
Renesas Electronics Corporation
500MHz Low Power Current Feedback Amplifiers with Enable

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MQQ
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.86
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (EL5262IYZ-T13)Download

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
AVOL (dB)112
Bandwidth (MHz)500
CMRR (dB)62
Channels (#)2
Diff Gain (%)0.05
Diff Phase (°)0.15
EnableYes
Gain Min1
IBIAS (nA)2000
IOUT (A)0.1
IS per Amp (mA)1.5
Length (mm)3
MOQ2500
Noise VN (nV/√Hz)3
Offset Voltage (Max) (mV)5
Output Headroom (V)1.1
PSRR (db)76
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.86
Pkg. TypeMSOP
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)5 - 12
Slew Rate (V/µs)4000
Thermal ShutdownNo
Thickness (mm)0.86
Topology [Rail 1]CFA
VOUT (V)7.2
VS (Max) (V)12
VS (Min) (V)5
Width (mm)3
field__slew_rate_typical_4000

Description

The EL5162, EL5163, EL5262, EL5263 and EL5362 are current feedback amplifiers with a bandwidth of 500MHz. This makes these amplifiers ideal for today’s High-Speed video and monitor applications. With a supply current of just 1. 5mA per amplifier and the ability to run from a single supply voltage from 5V to 12V, these amplifiers are also ideal for handheld, portable or battery-powered equipment. The EL5162, EL5262 and EL5362 also incorporate an enable and disable function to reduce the supply current to 14µA typical per amplifier. Allowing the CE pin to float or applying a low logic level enables the amplifier. The EL5162 is available in 6 Ld SOT-23 and 8 Ld SOIC packages, the EL5163 in 5 Ld SOT-23 and SC-70 packages, the EL5262 in the 10 Ld MSOP package, the EL5263 in 8 Ld MSOP and SOIC packages, and the EL5362 in 16 Ld SOIC (0. 150”) and QSOP packages. All operate over the industrial temperature range of -40°C to +85°C.