Skip to main content

Features

  • 500MHz to 3dB bandwidth
  • 4000V/µs slew rate
  • 1.5mA supply current
  • Single and dual supply operation, from 5V to 12V supply span
  • Fast enable/disable (EL5162, EL5262 and EL5362 only)
  • Available in SOT-23 packages
  • Pb-free available (RoHS compliant)
  • High-Speed, 1.4GHz product available (EL5167 and EL5167)
  • High-Speed, 4mA, 630MHz product available (EL5164 and EL5165)

Description

The EL5162, EL5163, EL5262, EL5263 and EL5362 are current feedback amplifiers with a bandwidth of 500MHz. This makes these amplifiers ideal for today’s High-Speed video and monitor applications. With a supply current of just 1. 5mA per amplifier and the ability to run from a single supply voltage from 5V to 12V, these amplifiers are also ideal for handheld, portable or battery-powered equipment. The EL5162, EL5262 and EL5362 also incorporate an enable and disable function to reduce the supply current to 14µA typical per amplifier. Allowing the CE pin to float or applying a low logic level enables the amplifier. The EL5162 is available in 6 Ld SOT-23 and 8 Ld SOIC packages, the EL5163 in 5 Ld SOT-23 and SC-70 packages, the EL5262 in the 10 Ld MSOP package, the EL5263 in 8 Ld MSOP and SOIC packages, and the EL5362 in 16 Ld SOIC (0. 150”) and QSOP packages. All operate over the industrial temperature range of -40°C to +85°C.

Applications

  • Battery-powered equipment
  • Handheld, portable devices
  • Video amplifiers
  • Cable drivers
  • RGB amplifiers
  • Test equipment
  • Instrumentation
  • Current to voltage converters

Applied Filters: