Features
- ON Resistance (Max) 45Ω
- Low Power Consumption (PD) <35µW
- Fast Switching Action
- tON (Max) 150ns
- tOFF (Max) 100ns
- Low Charge Injection
- DG401 Dual SPST; Same Pinout as HI-5041
- DG403 Dual SPDT; DG190, IH5043, IH5151, HI-5051
- TTL, CMOS Compatible
- Single or Split Supply Operation
- Pb-Free Plus Anneal Available (RoHS Compliant)
Description
The DG401 and DG403 monolithic CMOS analog switches have TTL and CMOS compatible digital inputs. These switches feature low analog ON resistance (45Ω) and fast switch time (tON150ns). Low charge injection simplifies sample and hold applications. The improvements in the DG401, DG403 series are made possible by using a high voltage silicon-gate process. An epitaxial layer prevents the latch-up associated with older CMOS technologies. The 44V maximum voltage range permits controlling 30VP-P signals. Power supplies may be single-ended from +5V to +34V, or split from ±5V to ±17V. The analog switches are bilateral, equally matched for AC or bidirectional signals. The ON resistance variation with analog signals is quite low over a ±15V analog input range. The three different devices provide the equivalent of two SPST (DG401) or two SPDT (DG403) relay switch contacts with CMOS or TTL level activation. The pinout is similar, permitting a standard layout to be used, choosing the switch function as needed.
Parameters
| Attributes | Value |
|---|---|
| Switch or MUX | Switch |
| Channels (#) | 2 |
| Configuration | MIX |
| TON (ns) | 100 |
| TOFF (ns) | 60 |
| Charge Injection (pC) | 60 |
| Drain Capacitance | 39 |
| Leakage (nA) | 0.04 |
| RDS (ON) (Ohms) | 20 |
| Source Cap (pf) | 12 |
| Supply Voltage Vcc Range | 5 to 34, ±5 to ±20 |
| VCC (Single) (V) | 5 - 34 |
| IS (mA) | 1.0E-5 |
| Type of Switch | DPST |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOICN | 9.9 x 3.9 x 0.00 | 16 | 1.3 |
Applications
- Audio Switching
- Battery Operated Systems
- Data Acquisition
- Hi-Rel Systems
- Sample and Hold Circuits
- Communication Systems
- Automatic Test Equipment
Applied Filters: