Skip to main content
Renesas Electronics Corporation
Dual 12-Bit DAC, up to 125Msps

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PRG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
Channels (#)2
Length (mm)7
MOQ2000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)49
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Power Consumption Typ (mW)185
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)12
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
Width (mm)7

Description

The DAC1201D125 is a dual-port, high-speed, 2-channel CMOS digital-to-analog converter (DAC), optimized for high dynamic performance with low power dissipation. Supporting an update rate of up to 125Msps, the DAC1201D125 is suitable for Direct IF applications.