Features
- 1.8V, 3.3V, and 5V compatible digital inputs
- 125Msps update rate
- 16mW power-down
- 2mA to 20mA full-scale output current
- Dual 12-bit resolution
- Dual-port or interleaved data modes
- Internal and external reference
- Pin compatible with the AD9765, DAC2902, and DAC5662
- SFDR: 74dBc; fo = 1MHz; fs = 52Msps; -12dBFS
- SFDR: 78dBc; fo = 10.4MHz; fs = 78Msps
- SFDR: 81dBc; fo = 1MHz; fs = 52Msps
- Single 3.3V supply
- Typical 185mW power dissipation
Description
The DAC1201D125 is a dual-port, high-speed, 2-channel CMOS digital-to-analog converter (DAC), optimized for high dynamic performance with low power dissipation. Supporting an update rate of up to 125Msps, the DAC1201D125 is suitable for Direct IF applications.
Applied Filters: