| CAD Model: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | PRG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7.0 x 7.0 x 1.4 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TQFP |
| Lead Count (#) | 48 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Channels (#) | 2 |
| Length (mm) | 7 |
| MOQ | 250 |
| Moisture Sensitivity Level (MSL) | 1 |
| Package Area (mm²) | 49 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 7.0 x 7.0 x 1.4 |
| Power Consumption Typ (mW) | 185 |
| Qty. per Carrier (#) | 250 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 12 |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.4 |
| Width (mm) | 7 |
The DAC1201D125 is a dual-port, high-speed, 2-channel CMOS digital-to-analog converter (DAC), optimized for high dynamic performance with low power dissipation. Supporting an update rate of up to 125Msps, the DAC1201D125 is suitable for Direct IF applications.