Skip to main content

Features

  • 2.5V to 5.5V operating range
  • 750nA total input current (buck enabled, no load)
  • Up to 81% efficiency at 1.8V output, 10μA load currents
  • Output voltage 0.6V to 1.9V
  • Dynamic voltage control (DVC)
  • I2C interface for device configuration and control
  • Protection features and system monitors
  • Package: WLCSP 12 (1.65mm x 1.25mm x 0.5mm)

Description

The DA9232 is a high-efficiency, ultra-low quiescent current and ultra-low output ripple buck regulator in a compact I2C configurable WLCSP package targeting battery-powered applications needing low ripple and highly efficient power supplies.

The battery life of these devices is significantly improved due to the low quiescent current delivered by DA9232 during operation and shutdown. Dynamic voltage control (DVC) in the buck regulator facilitates optimization across the system power modes enabling further improvement in system efficiency and battery life.

Benefits

  • <10mV output ripple exceeds requirements for powering GPS chipsets in wearable devices
  • Low quiescent current buck regulator extends battery life
  • Dynamically programmable output voltage optimizes performance in operating modes and extends battery life in storage modes

Parameters

Attributes Value
Function 1-ch PMIC
Outputs (#) 1
Input Voltage (Min) (V) 2.5
Input Voltage (Max) (V) 5.5
Output Current Max (A) 0.06
Battery Interface No
Integrated Battery Charger No
USB-Power Management No
Switching Frequency (MHz) 1.5 - 1.5
GPIOs (#) 1
Bus Voltage (Max) (V) 5.5
Integrated step-down DC/DC Converter Channels (#) 1
Step-up DC/DC converter Channels (#) 0
Total step-down DC/DC converter channels (#) 1

Package Options

Pkg. Type Lead Count (#) Pitch (mm)
12-WLCSP 12 0.4

Applications

  • Fitness trackers
  • Smartwatches
  • Wireless headphones
  • Portable medical
  • Personal health monitors
  • Portable gaming
  • Wireless earbud cradles
  • Home automation

Applied Filters: