Skip to main content
Configurable, 6A Dual-Phase SubPMIC for high performance mobile processors and memory

Package Information

CAD Model:View CAD Model
Pkg. Type:24 WLCSP
Pkg. Code:
Lead Count (#):24
Pkg. Dimensions (mm):
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)24
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)4500
Pb (Lead) FreeYes
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C
Function1-ch PMIC
GPIOs (#)4
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.5
Input Voltage Range (V)2.5 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)1
Linear OutputNo
MOQ4500
Multi-Phase Supportfixed
Output Current Max (A)6
Outputs (#)1
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.4
Pkg. Type24 WLCSP
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)4 - 4
Switching Regulators1
Temp. Range (°C)-40 to +125°C
Total step-down DC/DC converter channels (#)1
VIN Range (V)2.5 - 5.5

Description

DA9217 is a SubPMIC suitable for supplying CPUs, GPUs, DDR memory rails in smartphones, tablets, RF modules and other handheld applications.

DA9217 operates as a single-channel dual-phase buck converter, each phase requiring a small external 0.10 μH inductor. It is capable of delivering up to 6 A output current at a 0.3 V to 1.9 V output voltage range. The 2.5 V to 5.5 V input voltage range is suitable for a wide variety of low voltage systems, including, but not limited to, all Li-Ion battery supplied applications.