Features
- 2.5 V to 5.5 V input voltage
- 0.3 V to 1.9 V output voltage
- 4 MHz nominal switching frequency
- ±1 % accuracy (static)
- ±5 % accuracy (dynamic)
- I2C-compatible interface (FM+)
- Configurable GPIOs
- Programmable soft-start
- Voltage, current, and temperature supervision
- -40 °C to +85 ºC ambient temperature range
- Input voltage range provides flexibility to run from single cell Li-Ion battery or standard 3.3V or 5V system rail
- Differential voltage sensing provides tight regulation accuracy requirements of CPU cores in mobile SoCs
- 4MHz switching frequency reduces footprint & height of output inductor and minimizes output capacitance, lowering BOM cost
- Triggered through either an I2C or GPIO interface, output dynamic voltage control can be used to optimize system power consumption
Description
DA9217 is a SubPMIC suitable for supplying CPUs, GPUs, DDR memory rails in smartphones, tablets, RF modules and other handheld applications.
DA9217 operates as a single-channel dual-phase buck converter, each phase requiring a small external 0.10 μH inductor. It is capable of delivering up to 6 A output current at a 0.3 V to 1.9 V output voltage range. The 2.5 V to 5.5 V input voltage range is suitable for a wide variety of low voltage systems, including, but not limited to, all Li-Ion battery supplied applications.
Parameters
| Attributes | Value |
|---|---|
| Function | 1-ch PMIC |
| Qualification Level | Standard |
| Outputs (#) | 1 |
| Input Voltage (Min) (V) | 2.5 |
| Input Voltage (Max) (V) | 5.5 |
| Output Current Max (A) | 6 |
| Battery Interface | No |
| Integrated Battery Charger | No |
| USB-Power Management | No |
| Switching Frequency (MHz) | 4 - 4 |
| GPIOs (#) | 4 |
| Bus Voltage (Max) (V) | 5.5 |
| Integrated step-down DC/DC Converter Channels (#) | 1 |
| Step-up DC/DC converter Channels (#) | 0 |
| Total step-down DC/DC converter channels (#) | 1 |
| Comm. Interface | I2C |
Package Options
| Pkg. Type | Lead Count (#) | Pitch (mm) |
|---|---|---|
| WLCSP | 24 | 0.4 |
Application Block Diagrams
| 9-Axis Industrial Motor Control with Ethernet High-precision and efficient 9-axis motor control designed for robotics and industrial applications. |
Additional Applications
- Smartphones
- Tablets
- Notebook PCs
- RF Modules
- Solid State Drives
- Hard Disk Drives
- Game Consoles
- Handheld Devices
Applied Filters: