| CAD Model: | View CAD Model |
| Pkg. Type: | 12-QFN |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 3 x 3 (QFN) |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Type | 12-QFN |
| Carrier Type | Tape & Reel |
| Qty. per Reel (#) | 250 |
| Pkg. Dimensions (mm) | 3 x 3 (QFN) |
| Pb (Lead) Free | Yes |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Moisture Sensitivity Level (MSL) | 3 |
| Price (USD) | $1.155 |
| Target applications | Wearables, Portable Computing Systems, Display-driven Consumer Products, Industrial, Medical |
| Temp. Range (°C) | -40 to +85°C |
The DA7283 ultra-low power haptic driver, combines custom drive sequences, on- and off-resonance, at up to 1kHz. The DA7283 drives both ERM and LRA (narrow and wideband) actuators and track resonance up to 300Hz producing highly complex click/vibration touch effects in a wide range of applications.
The DA7283 differs from the DA7280 and DA7281 as it is hardware controlled and is ideal for applications that require a simple buzz or click. It also provides the capability to go into a full standby mode, lowering current consumption to 5nA.