Skip to main content

Features

  • Hardware control
  • 5 nA standby current consumption
  • Wideband LRA driver: 25Hz to 1kHz with resonant mode
  • Frequency tracking support up to 300Hz
  • Low-latency direct drive for haptics
  • On-the-fly diagnostics
  • Custom waveform sequences
  • Three methods of drive with Linux and C-like driver (HAL)
  • 20x lower standby current, minimizing the drain on small battery systems
  • Constant resonance frequency tracking through continuous current drive monitoring
  • Ultra-low power consumption meaning longer battery life
  • Only 0.75ms latency when responding from ultra-low power state
  • Drives LRAs off-resonance for custom effects, or dual-resonant systems for two-dimensional vibration
  • Enables wideband effects as well as supporting dual-resonant systems
  • Drives distinct haptic effects triggered by multiple inputs without need to wake the host processor
  • Detects issues with motor automatically
  • Frequency, time, amplitude triplets to program the waveform
  • Quick and easy software development using Renesas' SmartCanvas™ GUI

Description

The DA7283 ultra-low power haptic driver, combines custom drive sequences, on- and off-resonance, at up to 1kHz. The DA7283 drives both ERM and LRA (narrow and wideband) actuators and track resonance up to 300Hz producing highly complex click/vibration touch effects in a wide range of applications.

The DA7283 differs from the DA7280 and DA7281 as it is hardware controlled and is ideal for applications that require a simple buzz or click. It also provides the capability to go into a full standby mode, lowering current consumption to 5nA.

Parameters

Attributes Value
Target applications Wearables, Portable Computing Systems, Display-driven Consumer Products, Industrial, Medical

Package Options

Pkg. Type Pkg. Dimensions (mm)
12-QFN 3 x 3 (QFN)
12-WLCSP 1.35 x 1.75 (WLCSP)

Applications

  • Wearables
  • Portable computing systems (POS, Barcode Scanners etc.)
  • Computing – all-in-ones (display), Notebook PC
  • Any display-driven consumer product
  • Automotive
  • Industrial
  • Medical

Applied Filters: