Features
- Multi-core system – CM33F as main application core and CM0+ as sensor node controller
- Dedicated 2D GPU & display controller supporting DPI, JDI parallel, DBI and Single/Dual/Quad SPI interfaces
- Integrated charger and system Power Management Unit (PMU)
- Configurable MAC supporting Bluetooth LE 5.2 and proprietary 2.4GHz protocols.
- State of the art low power Bluetooth LE radio matched to 50Ω with a link budget of 103dB optimizing battery life, system cost, and connectivity over the air
- Ultra-low power Voice Activity Detector (VAD)
- Advanced security with state-of-the-art crypto accelerators, secure boot, and key storage and handling
Description
DA14705 builds off the successes of Renesas’ SmartBond™ line, with Arm® Cortex®-M33F at 160MHz as integrated application processors, 2D graphics processor, Voice Activity Detector (VAD), and Power Management Unit (PMU). With its ultra-low-power radio transceiver offering +6dBm output power, and -97dBm sensitivity combined with its software-configurable and upgradeable protocol engine (MAC), the DA14705 is capable of supporting Bluetooth® low energy as well as multiple other 2.4GHz protocols. These unique features make the DA14705 the first product in the wireless SoC space to offer this level of integration.
Parameters
| Attributes | Value |
|---|---|
| Wireless Standard | BLE 5.2 Core specification + optional features |
| Proprietary 2G4 protocol | Yes |
| CPU | M33F |
| Flash Memory (KB) | 0 |
| ROM (KB) | 32 |
| Memory Size (OTP) (KB) | 4 |
| RAM (KB) | 1536 |
| GPIOs (#) | 79 |
| Supply Voltage Vcc Range | 2.9-5.75 |
| Integrated DCDC | Yes, Low-IQ SIMO Buck & 4.5-5V Boost |
| Integrated Battery Charger | Yes, 720mA JEITA compliant charger |
| External Rails and Load Capacity | 2 x 1.8V @ 100mA each |
| Tx Current (mA) | 3 |
| Rx current (mA) | 1.85 |
| Output Power Range (dBm) | -18 - 6 |
| Sensitivity (dBm) (dBm) | -97 |
| Clock Rate (MHz) | 160 |
| Flexible System Clock | Yes |
| Execute from FLASH | Yes |
| Hardware Crypto Engine | Yes |
| QSPI Interface (#) | 3 |
| SPI (#) | 3 |
| I2C (#) | 4 |
| UART (#) | 3 |
| ADC | 10-bit SAR x 4-ch, 11 ENOB, 16Ksps with PGA |
| USB Ports (#) | 1 |
| LE Data Length Extensions | Supported |
| 2Mbps | Supported |
| LE Coded PHY (Long Range) | Not Supported |
| Extended Advertising | Supported |
| Periodic Advertising | Supported |
| AoA | Supported |
| AoD | Supported |
| GATT Caching | Not Supported |
| Bluetooth® Mesh | Not Supported |
| Temp. Range (°C) | -40 to 85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| CABGA | 6.2 x 6.0 x 0.82 | 142 | 0.45 |
Applications
- Fitness trackers
- Sports watches
- Medical devices (e.g. glucose monitoring readers)
- Smart home devices and appliances (e.g. thermostat, white goods, etc.)
- Industrial automation and security systems (e.g. mobile POS, HMI terminals, etc.)
- Smart consoles (e.g. e-bike, exercise equipment, gaming consoles, etc.)
- Toys
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
GitHub Examples Repository
Browse the GitHub example code repository for the DA1470x family.
See how the DA1470x family of integrated Bluetooth® Low Energy MCUs enables voice control and machine learning on the edge.
The DA1470x family of wireless MCUs is the only Bluetooth® LE solution to integrate a power management unit, VAD, GPU and Bluetooth LE connectivity into a single chip so you can design smart IoT devices without sacrificing space or power consumption.
Deliver fast and smooth sliding in your advanced UI for touch applications with the DA1470x family of Bluetooth® Low Energy MCUs.