Skip to main content

Features

  • IT(AV): 3A
  • VDRM: 600V
  • IGT: 100μA
  • Tj : 125 °C
  • Planar Passivation Type

Description

The CR3CS-12A 600V, 3A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for igniter, pulse generator, and electric tool applications.

Applications

  • Igniter
  • Pulse generator
  • electric tools

Applied Filters: