Skip to main content

Features

  • IT(AV): 0.5A
  • VDRM: 600V
  • IGT: 100μA
  • RoHS Compliant
  • Non-Insulated Type
  • Planar Passivation Type
  • Halogen-free package (PRSS0003DJ-A)
  • Completely Pb-free package (PRSS0003DJ-A)

Description

The CR05BM-12A 600V, 0.5A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for igniter, solid state relay, strobe flasher, circuit breaker, and other general-purpose applications.

Applications

  • Solid state relay
  • Strobe flasher
  • Igniter
  • Circuit breaker
  • General-purpose

Applied Filters: