Skip to main content

Features

  • CA5420A at 5V supply voltage with full military temperature range guaranteed specifications
  • CA5420A guaranteed to operate from ±1V to ±10V supplies
  • 2V supply at 350µA supply current
  • 1pA (Typ) input current (essentially constant to +85°C)
  • Rail-to-rail output swing (Drive ±2mA into 1kΩ load)
  • Pin compatible with 741 op amp
  • Pb-free (RoHS compliant)

Description

The CA5420A is an integrated circuit operational amplifier that combines PMOS transistors and bipolar transistors on a single monolithic chip. It is designed and guaranteed to operate in microprocessor logic systems that use V+ = 5V, V- = GND, since it can operate down to ±1V supplies. It will also be suitable for 3. 3V logic systems. The CA5420A BiMOS operational amplifier features gate-protected PMOS transistors in the input circuit to provide very high input impedance, very low input currents (less than 1pA). The internal bootstrapping network features a unique guardbanding technique for reducing the doubling of leakage current for every +10°C increase in temperature. The CA5420A operates at total supply voltages from 2V to 20V either single or dual supply. This operational amplifier is internally phase compensated to achieve stable operation in the unity gain follower configuration. Additionally, it has access terminals for a supplementary external capacitor if additional frequency roll-off is desired. Terminals are also provided for use in applications requiring input offset voltage nulling. The use of PMOS in the input stage results in common-mode input voltage capability down to 0. 45V below the negative supply terminal, an important attribute for single supply application. The output stage uses a feedback OTA type amplifier that can swing essentially from rail-to-rail. The output driving current of 1. 0mA (Min) is provided by using nonlinear current mirrors. This device has guaranteed specifications for 5V operation over the full military temperature range of -55°C to +125°C. The CA5420A has the same 8 lead pinout used for the industry standard 741.

Parameters

AttributesValue
RatingHarsh Environment
AVOL (dB)100
Bandwidth (MHz)0.5
Channels (#)1
CMRR (dB)83
IOUT (mA)2.7
IS per Amp (mA)0.45
Noise VN (nV/√Hz)38
Offset Voltage (max)2mV
PSRR (db)83
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)0.5
Supply Voltage (min) (V)2 - 2
Supply Voltage (max) (V)20 - 20
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelStandard
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • pH Probe Amplifiers
  • Picoammeters
  • Electrometer (High Z) Instruments
  • Portable Equipment
  • Inaccessible Field Equipment
  • Battery Dependent Equipment (Medical and Military)
  • 5V Logic Systems
  • Microprocessor Interface

Applied Filters: