Skip to main content
Renesas Electronics Corporation
Dual, 4.5MHz, BiMOS Operational Amplifier with MOSFET Input/Bipolar Output

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EWF
Lead Count (#):8
Pkg. Dimensions (mm):9.7 x 6.6 x 3.94
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (CA3240AEZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationTAIWAN
Wafer Fab LocationUNITED STATES
AVOL (dB)100
Bandwidth (MHz)4.5
CMRR (dB)90
Channels (#)2
EnableNo
Gain Min1
IBIAS (nA)0.01
IOUT (A)0.04
IS per Amp (mA)4
Length (mm)9.7
MOQ2000
Noise VN (nV/√Hz)12
Offset Voltage (Max) (mV)2
Output Headroom (V)2
PSRR (db)80
Pitch (mm)2.5
Pkg. Dimensions (mm)9.7 x 6.6 x 3.94
Pkg. TypePDIP
Price (USD)$3.742
Qualification LevelStandard
Rail-to-Rail Input-Vs
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)4 - 36
Slew Rate (V/µs)9
Thermal ShutdownNo
Thickness (mm)3.94
Topology [Rail 1]VFA
VOUT (V)27.4
VS (Max) (V)36
VS (Min) (V)4
Width (mm)6.6
field__slew_rate_typical_9

Description

The CA3240A and CA3240 are dual versions of the popular CA3140 series integrated circuit operational amplifiers. They combine the advantages of MOS and bipolar transistors on the same monolithic chip. The gate-protected MOSFET (PMOS) input transistors provide high input impedance and a wide common-mode input voltage range (typically to 0. 5V below the negative supply rail). The bipolar output transistors allow a wide output voltage swing and provide a high output current capability. The CA3240A and CA3240 are compatible with the industry standard 1458 operational amplifiers in similar packages.