Skip to main content

Features

  • IT (RMS): 5A
  • VDRM: 600V
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III: 15mA
  • Insulated type
  • Planar passivation type
  • Viso: 2000V

Description

The BCR5FM-12RB 600V, 5A Triac for medium power use offers a 1.5V gate trigger voltage, 15mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for electric rice cooker, electric pot, and other resistive load applications.

Applications

  • Electric rice cookers
  • Electric pots
  • Other resistive loads

Applied Filters: